Pneumatic shock absorber

DYSC-25-25-Y1F

2480234

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Size
25
Stroke
25 mm
Type code
DYSC
Cushioning
Self-adjusting
Mounting position
Any
Position sensing
None
Symbol
00991497
Max. impact velocity
3 m/s
Reset time at room temperature
0.3 s
Reset time at min. ambient temperature
1 s
Mode of operation
Single-acting
Pushing
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Ambient temperature
-10 °C ... 80 °C
Cushioning length
25 mm
Max. stop force
4000 N
Max. energy absorption per stroke
100 J
Max. energy absorption per hour
140000 J
Max. residual energy
0.8 J
Resetting force
14 N
Product weight
575 g
Type of mounting
With lock nut
Note on materials
Free of copper and PTFE
RoHS-compliant
Seals material
NBR
Housing material
Steel
Galvanized
Piston rod material
High-alloy steel