Object sensor

SBSI-Q-R3B-F12-W

2942262

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
Configurator is not supported on mobile devices
  • Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
SBSI
SBSI
KC characters
KC EMC
Vision sensor version
Object sensor
Object sensor
CE marking (see declaration of conformity)
As per EU EMC directive
As per EU EMC directive
Certification
c UL us - Listed (OL)
RCM compliance mark
RCM compliance mark
c UL us - Listed (OL)
Working distance
30 mm - infinite
30 mm - infinite
Focal length
12 mm
Field of view
min. 8 x 6 mm
min. 8 x 6 mm
Focus setting
With adjusting screw
Lens attachment
Integrated optics
Integrated optics
Lighting type
Integrated
Type of light
LED
White
White
LED
Sensor type
Monochrome
Monochrome
Sensor resolution
736 x 480 pixels (WideVGA)
736 x 480 pixels (WideVGA)
Frame rate (full image)
50 fps
Max. no. of inspection programs/jobs
8
Max. number of test criteria/detectors
32
Function of detectors/characteristics
Contour matching
Pattern matching
Position tracking via contour
Contrast
Brightness
Gray value threshold
Position tracking via contour
Pattern matching
Contour matching
Contrast
Brightness
Gray value threshold
Typical cycle time
Contour matching: 30 ms
Pattern matching: 20ms
Contrast: 4 ms
Position tracking: 30 ms
BLOB: 30 ms
Brightness: 2 ms
Gray value threshold: 4 ms
Vernier caliper: 8 ms
Position tracking: 30 ms
Pattern matching: 20ms
Contour matching: 30 ms
Contrast: 4 ms
Brightness: 2 ms
Gray value threshold: 4 ms
Vernier caliper: 8 ms
BLOB: 30 ms
Information on Ethernet, connection technology
M12
Socket
4-pin
M12
4-pin
Ethernet, data transmission speed
100 Mbit/s
100 Mbit/s
Ethernet, supported protocols
Ethernet/IP
TCP/IP
FTP
PROFINET
SMB
FTP
PROFINET
SMB
TCP/IP
Electrical connection
12-pin
Plug
M12
12-pin
M12
Plug
Number of digital inputs
2
Number of digital outputs
2
Number of selectable digital inputs/outputs
2
Switching input
PNP/NPN switchable
PNP/NPN switchable
Switching level
Signal 0: <= 3 V
Signal 1: >= UB - 1 V
Signal 0: <= 3 V
Signal 1: >= UB - 1 V
Switching output
PNP/NPN switchable
PNP/NPN switchable
Max. output current
50 mA
Short-circuit protection
For all electrical connections
For all electrical connections
Nominal operating voltage DC
24 V
Permissible voltage fluctuations
-25 %/+10 %
-25 %/+10 %
Max. current consumption
550 mA
Current consumption with load-free outputs
200 mA
Ambient temperature
0 °C ... 50 °C
Storage temperature
-20 °C ... 60 °C
Degree of protection
IP67
IP67
Dimensions W x L x H
45 mm x 45 mm x 76.7 mm
45 mm x 45 mm x 76.7 mm
Product weight
160 g
Housing material
Wrought aluminum alloy, anodized
Wrought aluminum alloy, anodized
Cover material
ABS-reinforced
ABS-reinforced
Note on materials
RoHS-compliant
RoHS-compliant
Vibration resistance
as per EN 60068-2-6
as per EN 60068-2-6
Shock resistance
Shock test with severity level 2 as per FN 942017-5 and EN 60068-2-27
Shock test with severity level 2 as per FN 942017-5 and EN 60068-2-27