Connection block

PRS-ME-1/8-8

33411

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
  • Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
PRS
Max. no. of valve positions
8
Product weight
540 g
Type of mounting
With through-hole
Pilot exhaust air port 82
M5
Pilot exhaust air port 84
M5
Pneumatic connection 1
G1/4
Pneumatic connection 3
G1/4
Pneumatic connection 5
G1/4
Material of sub-base
Die-cast aluminum