Filter regulator

LFR-QS6-D-7-O-5M-MICRO

526295

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Mounting accessoriesMounting accessories
    Filter regulator
  • General accessories
Filter: Mounting accessories more accessories...
Connection set
PBL-QS6-D-MICRO

Part No.:

526322

Pieces
Hex nut
HMR-D-MICRO

Part No.:

526816

Pieces
Stud bolt
FRB-D-MICRO

Part No.:

526817

Pieces
Mounting bracket
HRS-D-MICRO

Part No.:

526316

Pieces
Mounting bracket
HFOE-D-MICRO

Part No.:

526317

Pieces
Connection set
PBL-1/8-D-MICRO

Part No.:

526318

Pieces
Connection set
PBL-QS4-D-MICRO

Part No.:

526321

Pieces
Filter: General accessories more accessories...
Pressure gauge
MA-27-10-M5

Part No.:

526323

Direct mounting; Nominal size 27; 0 ... 10 bar; Connection M5, with polyamide sealing ring; Brass; Centered on rear side; Single scale; Measurement accuracy class 4
Pieces
Pressure gauge
MA-27-1,0-M5-MPA

Part No.:

526324

Direct mounting; Nominal size 27; 0 ... 1 MPa; Connection M5, with polyamide sealing ring; Brass; Centered on rear side; Single scale; Measurement accuracy class 4
Pieces
Filter cartridge
MS2/LFP-D-MICRO-5M

Part No.:

526818

Pieces
Pressure gauge
MA-27-160-M5-PSI

Part No.:

527405

Direct mounting; Nominal size 27; 0 ... 160 psi; Connection M5, with polyamide sealing ring; Brass; Centered on rear side; Single scale; Measurement accuracy class 4
Pieces