Pressure gauge

MA-27-160-M5-PSI

527405

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Display range
0 psi ... 160 psi
Type code
MA
Symbol
00991463
Pressure gauge nominal size
27
Explosion prevention and protection
Observe the information on the certificate
Zone 1 (ATEX)
Zone 2 (ATEX)
Zone 21 (ATEX)
Zone 22 (ATEX)
Design
Bourdon tube pressure gauge
Type of mounting
Line installation
Operating medium
Inert gas
Neutral liquids
Operating pressure
0 bar ... 11.032 bar
Intermittent load factor
0.66
Measurement accuracy class
4
Degree of protection
IP43
Temperature of medium
0 °C ... 60 °C
Ambient temperature
0 °C ... 60 °C
Note on materials
RoHS-compliant
Connection position
Centered on rear side
Pneumatic connection
M5
Materials in contact with the media
Brass
Material of screwed trunnion
Brass
Housing material
PA
Inspection window material
PS
Housing colour
Black
Product weight
11 g
Information on operating and pilot media
No acetylene
No oxygen