Pressure regulator

MS4N-LRB-1/4-D7-AS-BI

531790

Product Documentation

Technical data
CAD data
Spare parts
CAD data
Spare parts

Product Documentation

Technical data
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Size
4
Series
MS
Actuator lock
Rotary knob with detent
can be closed with accessories
Mounting position
Any
Structural design
Directly controlled diaphragm regulator
with continuous compressed air supply
Controller function
Outlet pressure constant
With secondary exhausting
With return flow function
Symbol
00995251
Pressure gauge
with pressure gauge
Operating pressure
0.8 bar ... 14 bar
Pressure regulation range
0.5 bar ... 12 bar
Max. pressure hysteresis
0.25 bar
Standard nominal flow rate
640 l/min
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Storage temperature
-10 °C ... 60 °C
For use in the food industry
See supplementary material information
Temperature of medium
-10 °C ... 60 °C
Ambient temperature
-10 °C ... 60 °C
Product weight
222 g
Type of mounting
Optionally:
Front panel mounting
Line installation
With accessories
Pneumatic connection 1
1/4 NPT
Pneumatic connection 2
QS-8
Note on materials
RoHS-compliant
Material of sub-base
Die-cast aluminum
Material of operator panel
PA
POM
Seals material
NBR
Housing material
Die-cast aluminum
Diaphragm material
NBR