Soft start valve

MS4N-DE-1/4-V230

532007

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
MS4N-DE
Actuation type
Electrical
Mounting position
Any
Manual override
Detenting
Non-detenting
Structural design
Piston seat
Reset method
Mechanical spring
Type of control
Pilot-controlled
Pilot air supply port
Internal
Flow direction
Non-reversible
Symbol
00991501
Valve function
2/2
Switching position indication
with accessories
Operating pressure
4 bar ... 14 bar
b-value
0.45
C value
9.6 l/sbar
Standard nominal flow rate
2000 l/min
Duty cycle
100%
Coil characteristics
230 V AC: 50/60 Hz, initial power 3.0 VA, holding power 2.4 VA
Certification
c UL us - Recognized (OL)
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
For use in the food industry
See supplementary material information
Temperature of medium
-10 °C ... 60 °C
Degree of protection
IP65
Ambient temperature
-10 °C ... 60 °C
Product weight
263 g
Electrical connection
Form C
Plug
as per DIN EN 175301-803
Rectangular design
Signal status display
With accessories
Type of mounting
Optionally:
Line installation
With accessories
Pneumatic connection 1
1/4 NPT
Pneumatic connection 2
1/4 NPT
Note on materials
Free of copper and PTFE
RoHS-compliant
Seals material
NBR
Housing material
Die-cast aluminum