Shut off valve

MS6N-EE-1/4-V230-Z

532118

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Mounting accessoriesMounting accessories
    Shut off valve
  • Electrical accessoriesElectrical accessories
  • MufflerMuffler
  • FittingsFittings
Filter: Mounting accessories more accessories...
Mounting bracket
MS6-WP

Part No.:

532195

Pieces
Mounting bracket
MS6-WB

Part No.:

532196

Pieces
Wall mounting-SET
MS6-WPG

Part No.:

8072794

Pieces
Filter: Electrical accessories more accessories...
Plug socket
MSSD-EB

Part No.:

151687

Pieces
Plug socket with cable
KMEB-1-230AC-2.5

Part No.:

151690

Socket type C; Angled; 3-pin/-wire; Connector cable PVC; Standard; 2.5 m; 0.5 mm²; With label holder; Open end; 3-pin/-wire; IP65
Pieces
Filter: Muffler more accessories...
Pneumatic muffler
U-1/2-B-NPT

Part No.:

12741

Metal version; External thread 1/2 NPT; 80 dB(A); Packaging unit quantity 1
Pieces
Filter: Fittings more accessories...
Push-in L-fitting
QBL-1/4-3/8-U

Part No.:

533297

L-shape; With external hex; External thread 1/4 NPT; For tubing O.D. 3/8 in; Packaging unit quantity 5
Pieces
Push-in fitting
QB-1/4-3/8-I-U

Part No.:

572322

Straight design; With internal hex; External thread 1/4 NPT; For tubing O.D. 3/8 in; Packaging unit quantity 10
Pieces
Push-in fitting
QB-1/4-3/8-U

Part No.:

533278

Straight design; With external hex; External thread 1/4 NPT; For tubing O.D. 3/8 in; Packaging unit quantity 10
Pieces