Micro filter

MS4N-LFM-1/4-AUV

535776

Product Documentation

Technical data
CAD data
Spare parts
CAD data
Spare parts

Product Documentation

Technical data
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Series
MS
Size
4
Structural design
Fiber filter
Grade of filtration
0.01 µm
Condensate drain
Fully automatic
Symbol
00991520
Operating pressure
2 bar ... 12 bar
Operating medium
Compressed air as per ISO 8573-1:2010 [6:8:4]
Inert gas
Air quality class at the output
Compressed air as per ISO 8573-1:2010 [1:7:2]
Max. standard flow rate for air quality class
360 l/min
Min. standard flow rate for air quality class
54 l/min
Filter efficiency
100 %
Max. condensate volume
25 ml
Bowl guard
Integrated as metal bowl guard
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
LABS (PWIS) conformity
VDMA24364-B1/B2-L
For use in the food industry
See supplementary material information
Temperature of medium
-10 °C ... 60 °C
Ambient temperature
-10 °C ... 60 °C
Storage temperature
-10 °C ... 60 °C
Residual oil content
0.01 mg/m³
Type of mounting
Line installation
With accessories
Optionally:
Mounting position
Vertical +/- 5°
Pneumatic connection 1
1/4 NPT
Pneumatic connection 2
1/4 NPT
Housing material
Die-cast aluminum
Compressed air filter material
Borosilicate fiber
Material of bowl
Die-cast aluminum
Wrought aluminum alloy
Inspection window material
PA
Seals material
NBR
Note on materials
RoHS-compliant
Product weight
350 g