Hit enter to search or ESC to close

Input/output module CP-A04-M12-CL

CP-A04-M12-CL Part no.  538790
Select basic features

Pieces
Calculate delivery date
Close Technical Data
Show Technical Data
Type code
CP
ATEX category gas
II 3G
Type of ignition protection for gas
Ex nA IIC T6 X Gc
ATEX category for dust
II 3D
Type of (ignition) protection for dust
Ex tc IIIC T70°C X Dc IP67
Explosive ambient temperature
-5°C <= Ta <= +50°C
Explosion prevention and protection
Zone 2 (ATEX)
Zone 22 (ATEX)
CE marking (see declaration of conformity)
as per EU explosion protection directive (ATEX)
As per EU EMC directive
Corrosion resistance class (CRC)
1 - Low corrosion stress
Certification
c UL us - Listed (OL)
C-Tick

Support / Downloads