Hit enter to search or ESC to close

CP electrical components CTEC

As a decentralized installation system, CTEC enables application-optimized architecture in the machine and system structure, providing versatile installation options for electric and pneumatic components.
CTEC Part no.  539641
  • CPX master module for four CPI strings
  • Combination of centralized and decentralized installation possible
  • Decentralized pneumatic components and sensors for fast processes
  • Can be connected to valve manifold CPV, MPA-S, CPV-SC

Please configure your product

Calculate delivery date
Close Technical Data
Show Technical Data
Type code
CTEC
Max. no. of outputs
128
Max. number of inputs
128
Nominal operating voltage DC
24 V
Corrosion resistance class (CRC)
1 - Low corrosion stress
Degree of protection
IP67
IP65
Ambient temperature
-20 °C ... 70 °C
Electrical actuation
Fieldbus
Integrated controller
Cable length
0.25 m ... 8 m

Product Support