Air solenoid valve

VMPA2-M1H-W-PI

540051

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
3/2, open, monostable
Actuation type
Electrical
Valve size
20 mm
Standard nominal flow rate
470 l/min
Operating voltage
24V DC
Operating pressure
-0.09 MPa ... 1 MPa
Operating pressure
-0.9 bar ... 10 bar
Structural design
Piston gate valve
Reset method
Pneumatic spring
Certification
c UL us - Recognized (OL)
Degree of protection
IP65
as per IEC 60529
Type code
VMPA2
Sealing principle
Soft
Mounting position
Any
Manual override
Detenting
Non-detenting
Type of control
Pilot-controlled
Flow direction
Reversible
Symbol
00991789
Lap
Overlap
Signal status display
yes
Pilot pressure MPa
0.3 MPa ... 0.8 MPa
Pilot pressure
3 bar ... 8 bar
Suitability for vacuum
yes
Standard nominal flow rate with QS-8
470 l/min
Standard nominal flow rate with QS-10
480 l/min
Switching time off
22 ms
On switching time
13 ms
Max. positive test pulse with 0 signal
400 µs
Max. negative test pulse on 1 signal
900 µs
Permissible voltage fluctuations
+/- 25 %
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Vibration resistance
Transport application test with severity level 2 as per FN 942017-4 and EN 60068-2-6
Shock resistance
Shock test with severity level 2 as per FN 942017-5 and EN 60068-2-27
Corrosion resistance class (CRC)
1 - Low corrosion stress
Storage temperature
-20 °C ... 40 °C
Temperature of medium
-5 °C ... 50 °C
Relative air humidity
Max. 90 % at 40 °C
Ambient temperature
-5 °C ... 50 °C
Max. tightening torque for valve mounting
0.65 Nm
Product weight
100 g
Type of mounting
With through-hole
Note on materials
RoHS-compliant
Seals material
NBR
Housing material
Die-cast aluminum