Ball valve actuator unit

VZPR-BPD-22-R2

540517

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
VZPR
Structural design
2-way ball valve
Quarter turn actuator
Actuation type
Electrical
Pneumatic
Mounting position
Any
Type of mounting
CNOMO
With internal thread
Fitting connection
Rp2
Switching position indication
Knob direction = flow direction
Nominal width DN
50
Operating pressure of actuator
1 bar ... 8.4 bar
Nominal pressure of fitting PN
25
Symbol
00991921
Temperature of medium
-20 °C ... 150 °C
Ambient temperature
-20 °C ... 80 °C
Note on materials
Contains paint-wetting impairment substances
Product weight
5400 g
Corrosion resistance class (CRC)
1 - Low corrosion stress