Air preparation combination unit

MSB6N-1/2:H3N3M1-WP

541469

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Size
6
Type code
MSB6N
Series
MS
Actuator lock
Rotary knob with detent
can be closed with accessories
Mounting position
Vertical +/- 5°
Grade of filtration
5 µm
Condensate drain
Manually rotating
Design
Pressure regulator with pressure gauge
Standard filter
Standard oil mist lubricator
Bowl guard
Plastic bowl guard
Symbol
00991761
Pressure gauge
with pressure gauge
Operating pressure
1.5 bar ... 18 bar
Pressure regulation range
1 bar ... 12 bar
Standard nominal flow rate
4400 l/min
Operating medium
Compressed air as per ISO 8573-1:2010 [-:4:-]
Inert gas
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Storage temperature
-10 °C ... 60 °C
For use in the food industry
See supplementary material information
Air quality class at the output
Compressed air as per ISO 8573-1:2010 [6:4:-]
Temperature of medium
-10 °C ... 60 °C
Ambient temperature
-10 °C ... 60 °C
Product weight
2000 g
Type of mounting
With accessories
Pneumatic connection 1
1/2 NPT
Pneumatic connection 2
1/2 NPT
Note on materials
RoHS-compliant
Housing material
Die-cast aluminum
Material of bowl
PC