Air preparation combination unit

MSB6N-1/2:C3J4D1A1F3-WP

543590

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Size
6
Type code
MSB6N
Series
MS
Actuator lock
Rotary knob with detent
can be closed with accessories
Mounting position
Vertical +/- 5°
Grade of filtration
5 µm
Condensate drain
Fully automatic
Structural design
Branching module
Soft start valve
Pressure switch
Shut off valve
Filter regulator with pressure gauge
Controller function
Outlet pressure constant
With primary pressure compensation
With secondary exhausting
With return flow function
Bowl guard
Plastic bowl guard
Symbol
00991760
Pressure gauge
with pressure gauge
Operating pressure
1.5 bar ... 12 bar
Pressure regulation range
0.5 bar ... 12 bar
Standard nominal flow rate
3000 l/min
Coil characteristics
24 V DC: 1.5 W
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Storage temperature
-10 °C ... 60 °C
For use in the food industry
See supplementary material information
Air quality class at the output
Compressed air as per ISO 8573-1:2010 [6:4:4]
Temperature of medium
5 °C ... 60 °C
Ambient temperature
5 °C ... 60 °C
Product weight
3500 g
Type of mounting
With accessories
Pneumatic connection 1
1/2 NPT
Pneumatic connection 2
1/2 NPT
Pneumatic connection 3
G1/2
Note on materials
RoHS-compliant
Housing material
Die-cast aluminum
Material of bowl
PC