Air preparation combination unit

MSB4N-1/4:J2M1D7A1-WP

550494

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
Configurator is not supported on mobile devices
  • Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Size
4
For use in the food industry
See supplementary material information
Type code
MSB4N
Series
MS
Actuator lock
Rotary knob with detent
can be closed with accessories
Mounting position
Vertical +/- 5°
Grade of filtration
40 µm
Condensate drain
Fully automatic
Design
Filter regulator with pressure gauge
Standard oil mist lubricator
Shut off valve
Controller function
With primary pressure compensation
Outlet pressure constant
With return flow function
With secondary exhausting
Bowl guard
Plastic bowl guard
Symbol
00991595
Pressure gauge
with pressure gauge
Operating pressure
4.5 bar ... 10 bar
Pressure regulation range
4 bar ... 9 bar
Standard nominal flow rate
550 l/min
Coil characteristics
24 V DC: 1.8 W
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:-]
Inert gas
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Storage temperature
-10 °C ... 60 °C
Air quality class at the output
Compressed air as per ISO 8573-1:2010 [7:4:-]
Temperature of medium
-10 °C ... 50 °C
Ambient temperature
-10 °C ... 50 °C
Product weight
1800 g
Type of mounting
With accessories
Pneumatic connection 1
1/4 NPT
Pneumatic connection 2
1/4 NPT
Pneumatic connection 3
G1/4
Housing material
Die-cast aluminum
Material of bowl
PC