Gearbox

EMGA-60-P-G5-SAS-55

552189

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Gearbox flange size
60 mm
Motor flange size
55 mm
Torsional backlash
0.17 deg
Gearbox type
Planetary gear
Gear ratio
5:1
Max. actuator speed
13000 1/min
Gearbox operating temperature
-25 °C ... 90 °C
LABS conformity
VDMA24364-B2-L
Degree of protection
IP54
Continuous output torque
22 Nm
Mass moment of inertia, gearbox
0.078 kgcm²
Max. output torque
35.2 Nm
Max. efficiency
98 %
Torsional rigidity
2.3 Nm/arcmin
Product weight
900 g
Gearbox interface, output shaft
60G
Gearbox interface, actuator
55A
Note on materials
RoHS-compliant