Connecting cable

NEBU-M12G5-E-2.5-W3-M8G4-V2

554033

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
  • Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
NEBU
Conforms to standard
EN 61076-2-101
EN 61076-2-104
Explosion prevention and protection
Zone 2 (ATEX)
Observe the information on the certificate
Zone 22 (ATEX)
Cable designation
With 2x label holders
Product weight
74 g
Electrical connection 1, function
Field device end
Electrical connection 1, design
Round
Electrical connection 1, connection type
Socket
Electrical connection 1, cable outlet
Straight
Electrical connection 1, connection technology
M12x1 A-coded as per EN 61076-2-101
Electrical connection 1, number of pins/wires
5
Electrical connection 1, occupied pins/wires
3
Electrical connection 1, type of mounting
Screw-type lock
Electrical connection for input 1, connection pattern
00991867
Electrical connection 2, function
Control side
Electrical connection 2, design
Round
Electrical connection 2, connection type
Plug
Electrical connection 2, cable outlet
Straight
Electrical connection 2, connection technology
M8x1 A-coded as per EN 61076-2-104
Electrical connection 2, number of pins/wires
4
Electrical connection 2, occupied pins/wires
3
Electrical connection 2, type of mounting
Screw-type lock
Electrical connection 2, connection pattern
00991869
DC operating voltage range
0 V ... 30 V
Operating voltage range AC
0 V ... 30 V
Current rating at 40°C
3 A
Surge resistance
0.8 kV
Cable length
2.5 m
Cable characteristic
Suitable for energy chains
Connector cable test conditions
Flexural strength: as per Festo standard
Test conditions on request
Cable chain: 5 million cycles, bending radius 28 mm
Cable diameter
4.5 mm
Cable diameter tolerance
± 0.1 mm
Cable design
3 x 0.25 mm²
Nominal conductor cross section
0.25 mm²
Degree of protection
IP69K
IP65
IP68
Note on degree of protection
In mounted state
Special features
Oil-resistant
Ambient temperature
-25 °C ... 80 °C
Ambient temperature with flexible cable installation
-5 °C ... 80 °C
CE marking (see declaration of conformity)
As per EU RoHS directive
Note on materials
Free of copper and PTFE
RoHS-compliant
Free of phosphoric acid ester
Halogen-free
Contamination level
3
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Material of cable sheath
TPE-U(PUR)
Color cable sheath
Gray
Housing material
TPE-U(PUR)
Housing colour
Black
Material of screw-type lock
Brass, nickel-plated
Insulating sheath material
PP