Hit enter to search or ESC to close

Control block CPX-CM-HPP

CPX-CM-HPP Part no.  562214
Select basic features

Pieces
Calculate delivery date
Close Technical Data
Show Technical Data
Type code
CPX
Ambient temperature
-5 °C ... 50 °C
Product weight
140 g
CE marking (see declaration of conformity)
As per EU low voltage directive
Degree of protection
IP65
IP67
Storage temperature
-20 °C ... 70 °C
Note on materials
RoHS-compliant
Power failure buffering
10 ms
Total number of axes
4
Dimensions W x L x H
50 mm x 107 mm x 55 mm
Control interface
CAN bus
Fieldbus interface
1x socket, M9, 5-pin
Device-specific diagnostics
Undervoltage/short circuit of modules
Channel-oriented and module-oriented diagnostics
Diagnostic memory
Configuration support
MMI handheld terminal
Parameterization
System parameter
forcing of channels
Baud rate
1 Mbit/s
DC operating voltage range
18 V ... 30 V
Nominal operating voltage DC
24 V
Protocol
FHPP
Intrinsic current consumption at nominal operating voltage
Typ. 80 mA
Max. address capacity outputs
32 Byte
Max. address capacity inputs
32 Byte
LED display (product-specific)
PL: load supply
Error
Housing material
PA-reinforced
PC

Product Support