Hit enter to search or ESC to close

Terminal CPX-P

CPX-P Part no.  562818
  • Use of matching remote I/O and valve manifolds in a control cabinet
  • Combination with modules of the electrical terminal CPX, which enables use for hybrid applications
  • Unique modular structure
  • Comprehensive integrated diagnostic and service functions
  • Analog inputs and outputs with HART protocol

Please configure your product

Calculate delivery date
Close Technical Data
Show Technical Data
Type code
CPX-P
Diagnostics
Diagnostic memory
Undervoltage of modules
Channel-oriented and module-oriented diagnostics
Max. number of modules
10
Parameterization
Signal setup
Fail-safe response
Diagnostic behavior
forcing of channels
LED indicators
Bus status
Channel status
System status
Module status
Internal cycle time
< 1 ms
Nominal operating voltage DC
24 V
Permissible voltage fluctuations
+/- 25 %
ATEX category gas
II 3G
Type of ignition protection for gas
Ex nA IIC T4 Gc
Explosion protection certification outside the EU
EPL Gc (BR)
Explosive ambient temperature
-5°C <= Ta <= +50°C
Certificate issuing authority
DNV 15.0193 X
Explosion prevention and protection
Zone 2 (BR)
Zone 2 (ATEX)
CE marking (see declaration of conformity)
As per EU EMC directive
as per EU explosion protection directive (ATEX)
Storage temperature
-20 °C ... 70 °C
Degree of protection
IP65
IP20
Ambient temperature
-5 °C ... 50 °C
Certification
C-Tick
c UL us - Recognized (OL)
Electrical actuation
Integrated controller
Fieldbus
Max. address capacity outputs
64 Byte
Max. address capacity inputs
64 Byte

Product Support