Pressure regulator

MS9-LR-NG-D5-DI-AG-PSI-AS

564140

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Size
9
Type code
MS9-LR
Series
MS
Actuator lock
Rotary knob with detent
can be closed with accessories
Mounting position
Any
Design
Directly controlled diaphragm regulator
Controller function
Outlet pressure constant
With primary pressure compensation
With secondary exhausting
With return flow function
Symbol
00991536
Pressure gauge
with pressure gauge
Operating pressure
1 bar ... 20 bar
Pressure regulation range
0.5 bar ... 4 bar
Max. pressure hysteresis
0.4 bar
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Storage temperature
-10 °C ... 60 °C
Temperature of medium
-10 °C ... 60 °C
Ambient temperature
-10 °C ... 60 °C
Product weight
1400 g
Type of mounting
Optionally:
Front panel mounting
Line installation
With accessories
Covering material
PA-reinforced
Note on materials
RoHS-compliant
Material of sub-base
Die-cast aluminum
Material of mounting bracket
Die-cast aluminum
Housing material
Die-cast aluminum
Module connector material
Die-cast aluminum
Diaphragm material
NBR
Valve tappet material
Wrought aluminum alloy
NBR
POM