Hit enter to search or ESC to close

Connection block CPX-P-AB-4XM12-4POL-8DE-N-IS

CPX-P-AB-4XM12-4POL-8DE-N-IS Part no.  565705
  • Individual components for the electrical terminal CPX-P

Pieces
Calculate delivery date
Close Technical Data
Show Technical Data
Dimensions W x L x H
50 mm x 107 mm x 70 mm
(incl. interlinking block and connection system)
Type code
CPX-P
No. of inputs
8
ATEX category gas
II (1) G
Type of ignition protection for gas
[Ex ia Ga] IIC
ATEX category for dust
II (1) D
Type of (ignition) protection for dust
[Ex ia Da] IIIC
Explosion protection certification outside the EU
EPL Da (BR)
EPL Ga (IEC-EX)
EPL Da (IEC-EX)
EPL Ga (BR)
Explosive ambient temperature
-5°C <= Ta <= +50°C
Certificate issuing authority
ZELM 12 ATEX 0500 X
DNV 15.0192 X
IECEx ZLM 12.0007 X
Explosion prevention and protection
Zone 20 (BR)
Zone 20 (IEC-EX)
Zone 0 (BR)
Zone 0 (IEC-EX)
CE marking (see declaration of conformity)
as per EU explosion protection directive (ATEX)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
(when installed)
Storage temperature
-20 °C ... 70 °C
Relative air humidity
Non-condensing
95 %
Degree of protection
IP65
Ambient temperature
-5 °C ... 50 °C
Product weight
120 g
Electrical connection
4x socket
A-coded
4-pin
M12x1 round plug connector
Type of mounting
On interlinking block CPX-M-GE...
Note on materials
RoHS-compliant
Housing material
PA-reinforced

Product Support