Hit enter to search or ESC to close

Input module CPX-P-8DE-N-IS

CPX-P-8DE-N-IS Part no.  565934
  • Individual components for the electrical terminal CPX-P

Pieces
Calculate delivery date
Close Technical Data
Show Technical Data
Dimensions W x L x H
50 mm x 107 mm x 70 mm
(incl. interlinking block and connection system)
Width dimension
50 mm
Type code
CPX-P
No. of inputs
8
Diagnostics
Short circuit per channel
Parameterization error
Limit value violation per channel
Wire break per channel
Parameterization
Signal extension time per channel
Limit value monitoring per channel
Lower limit value per channel
Replacement value in diagnostic case per channel
Input debouncing time per channel
Upper limit per channel
Gate time per channel
Input function per channel
Parameter monitoring
Wire break monitoring per channel
Short circuit monitoring per channel
Data format
Counter configuration per channel
Reverse polarity protection
for operating voltage
Additional functions
Counter function
Frequency measurement
Control elements
DIL switch
LED indicators
1 group diagnostics
8 channel status
8 channel diagnostics
Input debounce time
3 ms (0 ms, 10 ms, 20 ms parameterizable)
Fuse protection (short circuit)
Per channel
Intrinsic current consumption at nominal operating voltage
Typ. 75 mA
Max. power output Po
0.042 W
Max. output voltage Vo
10 V
Max. output current Io
0.017 A
Max. external inductance Lo
125 mH
Max. external capacitance Co
3000 nF
Nominal operating voltage DC
24 V
Power failure buffering
20 ms
Electrical isolation between channel and internal bus
yes
Electrical isolation between channels
no
Residual ripple
0.4 Vss
Switching level
as per EN 60947-5-6
Permissible voltage fluctuations
+/- 25 %
ATEX category gas
II (1) G
Type of ignition protection for gas
[Ex ia Ga] IIC
ATEX category for dust
II (1) D
Type of (ignition) protection for dust
[Ex ia Da] IIIC
Explosion protection certification outside the EU
EPL Da (BR)
EPL Ga (BR)
EPL Da (IEC-EX)
EPL Ga (IEC-EX)
Explosive ambient temperature
-5°C <= Ta <= +70°C
Certificate issuing authority
ZELM 12 ATEX 0500 X
IECEx ZLM 12.0007 X
DNV 15.0192 X
Explosion prevention and protection
Zone 0 (IEC-EX)
Zone 20 (BR)
Zone 0 (BR)
Zone 20 (IEC-EX)
CE marking (see declaration of conformity)
as per EU explosion protection directive (ATEX)
Storage temperature
-20 °C ... 70 °C
Relative air humidity
95 %
Non-condensing
Degree of protection
Depends on manifold block
Ambient temperature
-5 °C ... 50 °C
Product weight
100 g
Input characteristics
as per EN 60947-5-6
Max. cable length
200 m
Type of mounting
On interlinking block CPX-M-GE...
Note on materials
RoHS-compliant
Housing material
PC
PA-reinforced

Product Support