Hit enter to search or ESC to close

Measuring module CPX-CMIX-M1-1

CPX-CMIX-M1-1 Part no.  567417
  • Pneumatics and electrics – movement and measurement on one platform
  • Innovative measurement technology for piston rod actuators, rodless actuators, rotary actuators
  • Control via fieldbus
  • Remote maintenance, remote diagnostics, web server, SMS and e-mail alerts are all possible via TCP/IP
  • Modules can be quickly exchanged and expanded without altering the wiring
Select basic features

Pieces
Calculate delivery date
Close Technical Data
Show Technical Data
Dimensions W x L x H
50 mm x 107 mm x 55 mm
Type code
CPX
Diagnostics
Channel-oriented and module-oriented diagnostics
Short-circuit protection
yes
Device-specific diagnostics
Undervoltage of modules
Via local 7-segment display
Measuring system undervoltage
Max. number of modules
9
Display
Seven-segment display
Status indications
LED yellow = PL (power load)
LED red = error
DC operating voltage range
18 V ... 30 V
Nominal operating voltage DC
24 V
Power failure buffering
10 ms
Current consumption at nominal operating voltage
80 mA
Storage temperature
-20 °C ... 70 °C
Relative air humidity
Non-condensing
5 - 95 %
Degree of protection
IP65
as per IEC 60529
Ambient temperature
-5 °C ... 50 °C
Certification
C-Tick
Product weight
140 g
Axes per string
1
No. of axis strings
1
Max. cable length
30 m
Electrical connection, control interface
Socket
5-pin
M9
Control interface
CAN bus with Festo protocol
Digital
Note on materials
RoHS-compliant
Housing material
PA-reinforced

Product Support