Hit enter to search or ESC to close

Position transmitter SMAT-8E-S50-IU-E-0,3-M8D

Ideal for all applications where space is restricted: The position transmitter SMAT is as small as a proximity sensor. This compact design opens up new fields of application. The position of the piston is reported in the form of an analog voltage signal.
SMAT-8E-S50-IU-E-0,3-M8D Part no.  570134
  • Measuring principle: magnetic Hall
  • Suitable for use with energy chain and robot lines
  • LED status indications
  • Cable length 0.3, 2.5, 5 m
Select basic features

Pieces
Calculate delivery date
Close Technical Data
Show Technical Data
Type code
SMAT-8E
Electrical connection 1, type of mounting
Screw-type lock
Electrical connection 1, connection type
Cable with plug
Electrical connection 1, connection technology
M8x1 A-coded as per EN 61076-2-104
KC characters
KC EMC
Electrical connection for input 1, connection pattern
00991171
Electrical connection 1, number of pins/wires
4
Design
for T-slot
Symbol
00991868
Certification
c UL us - Listed (OL)
RCM compliance mark
CE marking (see declaration of conformity)
As per EU EMC directive
Note on materials
RoHS-compliant
Free of copper and PTFE
Halogen-free
Measured variable
Position
Measuring principle
Magnetic
Position measuring range
48 mm ... 52 mm
Ambient temperature
-20 °C ... 50 °C
Typical sampling interval
2.85 ms
Max. travel speed
3 m/s
Displacement resolution
0.064 mm
Repetition accuracy in ± mm
0.128 mm
Analog output
0 - 10 V
4 - 20 mA
Sensitivity
0.305 mA/mm
Sensitivity
0.152 V/mm
Typical linearity error in ± mm
±0.25 mm
Max. load resistance of current output
500 Ohm
Min. load resistance of voltage output
2 kOhm
Short-circuit protection
yes
Overload protection
Available
DC operating voltage range
15 V ... 30 V
Idle current
32 mA
Reverse polarity protection
for all electrical connections
Connection outlet orientation
Longitudinal
Cable characteristic
Suitability for energy chains/robot applications
Material of cable sheath
TPE-U(PUR)
Mounting position
Any
Product weight
21.4 g
Housing material
PC
PA-reinforced
Ready status indication
LED green
Status indicator
LED red = outside measurement range
Ambient temperature with flexible cable installation
-20 °C ... 50 °C
Degree of protection
IP65
IP68
Corrosion resistance class (CRC)
2 - Moderate corrosion stress

Product Support