Pneumatic valve

VUWG-L10-M52-R-M5

573808

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
5/2, monostable
Actuation type
Pneumatic
Valve size
10 mm
Standard nominal flow rate
220 l/min
Pneumatic working port
M5
Operating pressure
2.5 bar ... 10 bar
Structural design
Piston gate valve
Reset method
Mechanical spring
Pneumatic spring
Width dimension
10.5 mm
Type code
VUWG
Exhaust air function
With flow control option
Sealing principle
Soft
Mounting position
Any
Manual override
None
Type of control
Direct
Flow direction
Reversible with restrictions
Symbol
00992907
Lap
Overlap
Pilot pressure
2.5 bar ... 10 bar
Suitability for vacuum
no
Switching time off
12 ms
On switching time
6 ms
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Temperature of medium
-5 °C ... 50 °C
Pilot medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Ambient temperature
-5 °C ... 60 °C
Product weight
45 g
Type of mounting
Optionally:
On PR rail
With through-hole
Pilot air port 12
M5
Pilot air port 14
M5
Pneumatic connection 1
M5
Pneumatic connection 2
M5
Pneumatic connection 3
M5
Pneumatic connection 4
M5
Pneumatic connection 5
M5
Note on materials
RoHS-compliant
Seals material
HNBR
NBR
Housing material
Aluminum
Anodized