Proportional pressure control valve

VPPM-12L-L-1-N12-0L6H-A4P-S1C1

576682

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Electrical accessoriesElectrical accessories
    Proportional pressure control valve
  • MufflerMuffler
  • TubesTubes
  • FittingsFittings
Filter: Electrical accessories more accessories...
Plug socket with cable
SIM-M12-8GD-2-PU

Part No.:

525616

Socket M12 (A-coded); Straight; 8-pin/-wire; Connector cable TPE-U(PUR); Standard; Shielded; 2 m; 0.25 mm²; Open end; 8-pin/-wire
Pieces
Plug socket with cable
NEBU-M12W8-K-2-N-LE8

Part No.:

542256

Socket M12 (A-coded); Angled; 8-pin/-wire; Connector cable TPE-U(PUR); Standard; Shielded; 2 m; 0.25 mm²; Open end; 8-pin/-wire
Pieces
Connecting cable
NEBV-M12G8-KD-3-M12G4

Part No.:

547888

Pieces
Connecting cable
NEBV-M12G8-K-2-M12G4

Part No.:

553575

Socket M12 (A-coded); Straight; 8-pin/-wire; Connector cable TPE-U(PUR); Standard; 2 m; 0.34 mm²; Plug M12 (A-coded); Straight; 4-pin/-wire; IP67
Pieces
Filter: Muffler more accessories...
Pneumatic muffler
U-1/2-B-NPT

Part No.:

12741

Metal version; External thread 1/2 NPT; 80 dB(A); Packaging unit quantity 1
Pieces
Filter: Tubes more accessories...
Plastic tubing
PUN-H-1/2-BL-150-CB

Part No.:

567951

Polyurethane; Hydrolysis resistant; Tubing 1/2 in O.D.; Blue; 150 ft
Foot
Plastic tubing
PUN-H-1/2-SW-150-CB

Part No.:

567959

Polyurethane; Hydrolysis resistant; Tubing 1/2 in O.D.; Black; 150 ft
Foot
Plastic tubing
PUN-H-1/2-NT-150-CB

Part No.:

567967

Polyurethane; Hydrolysis resistant; Tubing 1/2 in O.D.; Natural; 150 ft
Foot
Filter: Fittings more accessories...
Push-in fitting
QB-1/2-1/2-U

Part No.:

533284

Straight design; With external hex; External thread 1/2 NPT; For tubing O.D. 1/2 in; Packaging unit quantity 5
Pieces
Push-in L-fitting
QBL-1/2-1/2-U

Part No.:

533303

L-shape; With external hex; External thread 1/2 NPT; For tubing O.D. 1/2 in; Packaging unit quantity 5
Pieces
Push-in fitting
QB-1/2-1/2-I-U

Part No.:

572326

Straight design; With internal hex; External thread 1/2 NPT; For tubing O.D. 1/2 in; Packaging unit quantity 10
Pieces