Pneumatic valve

VUWS-LT20-T32U-M-N18

577537

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
2x3/2, open, monostable
Actuation type
Pneumatic
Valve size
21 mm
Standard nominal flow rate
600 l/min
Pneumatic working port
1/8 NPT
Operating pressure
-0.9 bar ... 10 bar
Structural design
Plate seat
Reset method
Mechanical spring
Certification
c UL us - Recognized (OL)
Nominal width
5.2 mm
Type code
VUWS
Exhaust air function
With flow control option
Sealing principle
Soft
Mounting position
Any
Manual override
None
Type of control
Direct
Pilot air supply port
Internal
Flow direction
Non-reversible
Symbol
00995851
Lap
Underlap
Pilot pressure
1.5 bar ... 10 bar
Switching time off
18 ms
On switching time
6 ms
Explosion prevention and protection
Observe the information on the certificate
Zone 1 (ATEX)
Zone 2 (ATEX)
Zone 21 (ATEX)
Zone 22 (ATEX)
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Vibration resistance
Transport application test with severity level 2 as per FN 942017-4 and EN 60068-2-6
Shock resistance
Shock test with severity level 2 as per FN 942017-5 and EN 60068-2-27
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Temperature of medium
-5 °C ... 60 °C
Pilot medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Ambient temperature
-5 °C ... 60 °C
Product weight
191 g
Type of mounting
Optionally:
On terminal strip
With through-hole
Venting hole connection
Not ducted
Pilot air port 10
10-32 UNF-2B
Pneumatic connection 1
1/8 NPT
Pneumatic connection 2
1/8 NPT
Pneumatic connection 3
1/8 NPT
Note on materials
RoHS-compliant
Seals material
HNBR
NBR
TPE-U(PU)
Housing material
Die-cast aluminum
Painted
Material of screws
Steel, galvanized