Gearbox

EMGC-40-P-G20-SEC-67

8000600

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Gearbox flange size
40 mm
Motor flange size
67 mm
Torsional backlash
0.67 deg
Gearbox type
Planetary gear
Gear ratio
20:1
Max. actuator speed
6000 1/min
Gearbox operating temperature
-20 °C ... 90 °C
LABS conformity
VDMA24364 zone III
Degree of protection
IP54
Continuous output torque
14 Nm
Mass moment of inertia, gearbox
0.04 kgcm²
Max. output torque
17.5 Nm
Max. efficiency
92 %
Torsional rigidity
0.85 Nm/arcmin
Product weight
550 g
Interface code, motor out
40G
Interface code, motor in
67A
Note on materials
RoHS-compliant