Air solenoid valve

VMPA14-M1H-J-S-G1/8-PI

8023559

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
5/2, bistable
Actuation type
Electrical
Valve size
14 mm
Standard nominal flow rate
590 l/min
Pneumatic working port
G1/8
Operating voltage
24V DC
Operating pressure
-0.09 MPa ... 1 MPa
Operating pressure
-0.9 bar ... 10 bar
Structural design
Piston gate valve
Certification
c UL us - Recognized (OL)
CE marking (see declaration of conformity)
As per EU EMC directive
Degree of protection
IP65
as per IEC 60529
Type code
VMPA14
Exhaust air function
With flow control option
Sealing principle
Soft
Mounting position
Any
Manual override
Detenting
Non-detenting
Type of control
Pilot-controlled
Pilot air supply port
External
Flow direction
Reversible
Symbol
00991067
Lap
Overlap
Signal status display
yes
Pilot pressure MPa
0.3 MPa ... 0.8 MPa
Pilot pressure
3 bar ... 8 bar
Suitability for vacuum
yes
Standard nominal flow rate with QS-8
590 l/min
On switching time
9 ms
Changeover time
24 ms
Max. positive test pulse with 0 signal
400 µs
Max. negative test pulse on 1 signal
200 µs
Permissible voltage fluctuations
+/- 25 %
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Vibration resistance
Transport application test with severity level 2 as per FN 942017-4 and EN 60068-2-6
Shock resistance
Shock test with severity level 2 as per FN 942017-5 and EN 60068-2-27
Corrosion resistance class (CRC)
1 - Low corrosion stress
Storage temperature
-20 °C ... 40 °C
Temperature of medium
-5 °C ... 50 °C
Relative air humidity
Max. 90 % at 40 °C
Ambient temperature
-5 °C ... 50 °C
Max. tightening torque for valve mounting
0.65 Nm
Product weight
255 g
Electrical connection
4-pin
M8x1
Plug
as per EN 60947-5-2
Type of mounting
With through-hole
Pilot air port 12/14
M5
Pilot exhaust air port 82/84
M5
Pneumatic connection 1
G1/8
Pneumatic connection 2
G1/8
Pneumatic connection 3
G1/8
Pneumatic connection 4
G1/8
Pneumatic connection 5
G1/8
Note on materials
RoHS-compliant
Seals material
NBR
Housing material
Die-cast aluminum