Air solenoid valve

MHA1-M1AR-3/2G-0,6-P3

8025226

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
3/2, closed, monostable
Actuation type
Electrical
Width
10 mm
Standard nominal flow rate
10 l/min
Pneumatic working port
Sub-base
Operating voltage
24V AC
Operating pressure
1.5 bar ... 8 bar
Design
Poppet valve with return spring
Reset method
Mechanical spring
Degree of protection
IP40
Certificate issuing authority
UL MH19482
Nominal width
0.65 mm
Width dimension
10 mm
Type code
MHA1
Exhaust air function
With flow control option
Sealing principle
Soft
Mounting position
Any
Manual override
Detenting
Non-detenting
Type of control
Direct
Flow direction
Non-reversible
Symbol
00991308
Lap
Underlap
Note on forced dynamization
Switching frequency at least once a week
Max. switching frequency
10 Hz
Switching time off
10 ms
On switching time
5 ms
Duty cycle
100%
Electrical power consumption
1 W
Coil characteristics
24 V AC: 50/60 Hz, initial power 1.0 VA, holding power 1.0 VA
Permissible voltage fluctuations
+/- 10 %
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Vibration resistance
Transport application test with severity level 2 as per FN 942017-4 and EN 60068-2-6
Shock resistance
Shock test with severity level 2 as per FN 942017-5 and EN 60068-2-27
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Storage temperature
-20 °C ... 60 °C
Temperature of medium
-5 °C ... 50 °C
Ambient temperature
-5 °C ... 50 °C
Product weight
10 g
Electrical connection
Via electrical sub-base
Type of mounting
On sub-base
With through-hole
Pneumatic connection 1
Sub-base
Pneumatic connection 2
Sub-base
Pneumatic connection 3
Sub-base
Note on materials
Free of copper and PTFE
RoHS-compliant
Seals material
FPM
HNBR
NBR
Housing material
PA-reinforced
PPS-reinforced