Lens protection tube

SBAP-C9-S

8058738

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
Configurator is not supported on mobile devices
  • Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
SBAP
SBAP
Product weight
69 g
Type of mounting
With thread
With thread
Housing material
Wrought aluminum alloy, anodized
Wrought aluminum alloy, anodized
Note on materials
RoHS-compliant
RoHS-compliant