Input module

CPX-4AE-4AA-H

8059847

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
Configurator is not supported on mobile devices
  • Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Dimensions W x L x H
50 mm x 107 mm x 70 mm
(incl. interlinking block and connection system)
Vibration resistance
Transport application test with severity level 2 as per FN 942017-4 and EN 60068-2-6
Shock resistance
Shock test with severity level 2 as per FN 942017-5 and EN 60068-2-27
Signal range
4 - 20 mA
0 - 20 mA
4–20 mA with HART
Min. available sensor voltage
20.7 V at 20 mA
Number of selectable analog inputs/outputs
4
Max. open circuit voltage
28.8 V
Max. input resistance
300 Ohm
Max. short circuit current
22 mA
Max. load
750 Ohm
Width dimension
50 mm
Type code
CPX
Diagnostics
Limit value violation as per NE43 per channel
Wire break per channel
Overflow/underflow
Parameterization error
Short circuit/overload per channel
Limit value violation per channel
Parameterization
Data format
Idle mode per channel
Limit value monitoring per channel
Measured value smoothing
Monitoring according to NE43 inputs
Fail-safe modes per channel
Forcing per channel
Number of HART repetitions
Wire break monitoring per channel
Signal range per channel
Overflow/underflow monitoring
Parameterization error
Hysteresis for critical limits
HART variables
Overflow/underflow
Short circuit/overload per channel
Limit value violation as per NE43 per channel
Wire break per channel
Limit value violation per channel
Response to short circuit/overload
Reverse polarity protection
for all electrical connections
Control elements
DIL switch
LED indicators
4 channel diagnostics
4 channel status
1 group diagnostics
Repetition accuracy
0.05 % at 25 °C
Fuse protection (short circuit)
Internal electronic fuse per channel
DC operating voltage range
18 V ... 30 V
Intrinsic current consumption at nominal operating voltage
Typ. 170 mA
Operating error limit related to the ambient temperature range
±0.3 %
Basic error limit at 25°C
±0.1 %
Nominal operating voltage DC
24 V
Power failure buffering
10 ms
Electrical isolation between channel and internal bus
yes
Electrical isolation between channels
no
CE marking (see declaration of conformity)
As per EU EMC directive
Corrosion resistance class (CRC)
1 - Low corrosion stress
(when installed)
Storage temperature
-20 °C ... 70 °C
Relative air humidity
95 %
Non-condensing
Degree of protection
Depends on manifold block
Ambient temperature
-5 °C ... 50 °C
Product weight
77.4 g
Data format
15 bit + sign
Scalable to 15 bits
Protocol
HART
Max. cable length
500 m
Sensor type
0 - 20 mA
4 - 20 mA
4–20 mA with HART
Type of mounting
On interlinking block
Note on materials
RoHS-compliant
Housing material
PA-reinforced
PC