Compact cylinder ADN-S-20-10-I-P
8076341
GTIN: 4052568460693
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
188 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends



