Pneumatic shock absorber

DYSS-3-4-Y1F

8081768

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Size
3
Stroke
4 mm
Type code
DYSS
Cushioning
Self-adjusting
Mounting position
Any
Position sensing
None
Symbol
00991495
Max. impact velocity
1 m/s
Reset time at room temperature
0.2 s
Reset time at min. ambient temperature
1 s
Mode of operation
Single-acting
Pushing
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Ambient temperature
-10 °C ... 80 °C
Cushioning length
4 mm
Max. stop force
80 N
Max. tightening torque
1 Nm
Max. energy absorption per stroke
0.4 J
Max. energy absorption per hour
4500 J
Max. residual energy
0.004 J
Resetting force
0.5 N
Product weight
3 g
Type of mounting
With lock nut
Note on materials
RoHS-compliant
Seals material
NBR
Housing material
High-alloy steel
Piston rod material
High-alloy steel