Cylinder/valve combinations

Learn more about Cylinder/valve combinations

Selection Guide

Profile cylinder DSBC with DAVM

This is a unit of a piston rod cylinder according to ISO 15552 with an attached valve. The ISO cylinder DSBC with piston diameters from 32 to 125 mm can be combined with the mounting kit DAVM with different valve types. Mono- and bistable valves of the series VUVS, VUVG and CPE are available. In the mounting kit DAVM there are corresponding threaded holes for mounting these valves. The kit can be mounted on both sides of the cylinder. Depending on the valve, the piston rod is retracted or extended when not actuated. The Festo cylinder can be configured with different features and thus optimally adapted to the application.
By combining an ISO cylinder with an integrated valve, the user saves space and time during assembly and thus increases productivity. Short hoses from the valve to the actuator ensure fast reaction times.
The cylinder/valve combination DSBC with DAVM is available up to a stroke length of 2800 mm. Other lengths and feature combinations on request.
Accessories for the ISO 15552 cylinder series DSBC are compatible with DSBC + DAVM.

Profile cylinder DNC-V

This is a unit of a piston rod cylinder according to ISO 15552 with an attached valve. The ISO cylinder DNC with piston diameters from 32 to 100 mm can be configured within the construction kit with different valve types. The unit is supplied with all tubing completely fitted. Mono- and bistable valves mounted on the desired side of the cylinder are available. Depending on the valve, the piston rod is retracted or extended when not actuated. The Festo cylinder can be configured with different features and thus optimally adapted to the application.
The preassembled combination of an ISO cylinder with an integrated valve saves the user space and time during assembly and thus increases productivity. Short hoses from the valve to the actuator ensure fast reaction times.
The cylinder/valve combination DNC-Vx is available up to a stroke length of 2000 mm. Other lengths and feature combinations on request.
Accessories for the ISO 15552 cylinder series DNC and DSBC are compatible with DNC-Vx.