Cylinder with tie rod/profiled tube

Pneumatic Sizing

  • Easy and quick Sizing of pneumatic control chains
  • Input: 3 application parameters (mass, stroke, positioning time)
  • Result: up to 3 calculated chains of components, fitting to your application (Exact, Eco and Performance variants)

Try it now

Learn more about Cylinder with tie rod/profiled tube
Filter
Filter
6 Results

Selection Guide

Profile cylinder DSBC

DSBC is a pneumatic cylinder with profile barrel, based on ISO 15552. Proximity sensors can be fastened directly and securely in the slots of the profile. A magnetic piston provides the signal. The Festo DSBC cylinder is equipped with powerful pneumatic cushioning, which is manually adjustable or self-adjusting. With a variety of optional features, the DSBC piston rod cylinder can be adapted to the application (e.g. piston rod modification) and/or the environment (temperature resistance, dirt wiper). Other options available include low friction, constant running, end position locking, clamping unit, anti-torsion piston rod, increased corrosion resistance, ATEX approval, profile with slots on three sides and others. Additional options on request. For the piston rod cylinders, Festo offers a wide range of suitable accessories for mounting the cylinder, attaching to the piston rod, installing the valve and for combining several cylinders.

Profile cylinder, easy to clean, DSBF

DSBF is a pneumatic cylinder with profile barrel, based on ISO 15552 in an easy-to-clean design. The shape of the cylinder has large radii so that water and cleaner emulsion can drain off easily. The cylinder has no slots or corners in which dirt can collect. All external materials have increased corrosion resistance to protect against all commercial cleaning agents used in the food processing industry. Greases and seals comply with FDA requirements and are therefore suitable for use in the food zone. Proximity sensors can be attached to the rail on the top of the profile with a kit. A magnetic piston provides the signal. The Festo DSBF cylinder is equipped with powerful pneumatic cushioning, which is either manually adjustable or self-adjusting.
With a variety of optional features, the DSBF piston rod cylinder can be adapted to the application (mechanical connection) and/or the environment (temperature, dirt, dry running due to frequent cleaning). Additional options on request.
For the piston rod cylinders, Festo offers a wide range of accessories for mounting on the piston rod.
In addition, there are various mounting accessories for the cylinders and a proximity sensor mounting kit.

Tie rod cylinder DSBG (up to size 125)

DSBG is a pneumatic cylinder with round barrel and tie rods, based on ISO 15552. Proximity sensors can be mounted on the tie rods with the aid of kits. A magnetic piston provides the signal. The Festo DSBG cylinder is equipped with powerful pneumatic cushioning, which is either manually adjustable or self-adjusting.
With a variety of optional features, the DSBC piston rod cylinder can be adapted to the application (e.g. piston rod options) and/or the environment (temperature, dirt).
Other options available include a non-rotating piston rod, low friction and a version with increased corrosion resistance. Additional options on request.
For the piston rod cylinders, Festo offers a wide range of suitable accessories for mounting the cylinder and the proximity sensor, attaching to the piston rod and for combining several cylinders.

Large cylinder DSBG (from size 160)

Festo cylinders with piston diameters from 160 mm to 320 mm deliver pushing forces of up to approx. 50,000 N at 6 bar. These Festo cylinders are designed with tie rods and are very sturdy. Proximity sensors can be attached to the tie rods with a kit. The Festo DSBG cylinder is equipped with powerful pneumatic cushioning, which is manually adjustable. Alternatively, the actuator is also available with a rubber buffer (P-cushioning).
With a variety of optional features, the DSBG piston rod cylinder can be adapted to the application (e.g. piston rod options) and/or the environment (temperature).
Other options available include the version with increased corrosion resistance and the ATEX version. Additional options on request.
For the piston rod cylinders, Festo offers a wide range of accessories for mounting the cylinder, the proximity sensor and for mounting on the piston rod.

Profile cylinder DNC

DNC is a pneumatic cylinder with profile barrel, based on ISO 15552. Proximity sensors can be fastened directly and securely in the slots of the profile. A magnetic piston provides the signal. The Festo DNC cylinder is equipped with powerful pneumatic cushioning, which is manually adjustable.
With a variety of optional features, the DNC piston rod cylinder can be adapted to the application (e.g. piston rod options) and/or the environment (temperature, dirt).
Other options available include low friction, constant running, end position locking, clamping unit, anti-torsion piston rod, version with increased corrosion resistance, with ATEX approval and others. Additional options on request.
For the piston rod cylinders, Festo offers a wide range of suitable accessories for mounting the cylinder, attaching to the piston rod, installing the valve and for combining several cylinders.

Profile cylinder DNC, inch

DNC is a pneumatic cylinder with profile barrel and inch piston rod thread. Proximity sensors can be fastened directly and securely in the slots of the profile. A magnetic piston provides the signal. The Festo DNC cylinder is equipped with powerful pneumatic cushioning, which is manually adjustable.
With a variety of optional features, the DNC piston rod cylinder can be adapted to the application (e.g. piston rod options) and/or the environment (temperature, dirt).
Other options available include end position locking, clamping unit, anti-torsion piston rod, version with increased corrosion resistance and others on request.
For the piston rod cylinders, Festo offers a wide range of suitable accessories for mounting the cylinder, attaching to the piston rod, installing the valve and for combining several cylinders.

Profile cylinder DNCT, tandem

These are two identical profile barrel cylinders of the DNC type arranged in series for doubling the thrust force in both directions of movement. By using DN cylinders, the mounting interfaces comply with the ISO 15552 standard. This means that the mounting accessories from the DSBx and DNC piston rod cylinder range can be used as well as the piston rod accessories. Both profile cylinders have magnetic pistons and can be sensed by means of proximity sensors. Proximity sensors can be mounted in one of the sensor slots without any additional accessories. The energy can be reliably absorbed by the adjustable pneumatic cushioning. DNCT is available with a freely selectable stroke length up to a maximum of 500 mm either in a standard version or in a heat-resistant version up to a maximum ambient temperature of 120 °C. Other options on request.