Hit enter to search or ESC to close

D series, metal design

Learn more about D series, metal design

Selection Guide

Pressure regulators LR, LRS

The pressure regulators LR and LRS keep the working pressure largely constant, independent of pressure fluctuations in the network and air consumption.
The regulators can be selected in two pressure regulation ranges: with 7 bar and 12 bar control pressure. There are two pressure gauge connections to choose from, depending on the flow direction.
The rotary knob is lockable and can be protected against manipulation with a protective cap and a padlock. The alternative is the integrated E11 pressure gauge lock with key. A return flow function for exhausting from outlet 2 to outlet 1 can be selected as an option. Pressure sensors or special pressure gauges can be easily attached via the 1/8" connection thread.

Pressure regulators for manifold installation LRB, LRBS

The LRB and LRBS pressure regulators are suitable for manifold installation with supply air fed through to set up a controller battery for supplying and regulating pressure in independent system areas. The pressure outlet can be selected at the front or rear. The regulators can be selected in two pressure regulation ranges: with 7 bar and 12 bar control pressure. The rotary knob is lockable and can be protected against manipulation with a protective cap and a padlock. The alternative is the integrated E11 pressure gauge lock with key.

Pressure regulating valve manifolds LRB-K

The LRB-DB-K blockable controllers are pre-assembled combinations of either 2, 3, 4 or 5 pre-assembled controllers with supply air fed through to set up a controller manifold for supplying and regulating pressure in independent system areas.