Hit enter to search or ESC to close

Groove cylinder proximity sensors

Learn more about Groove cylinder proximity sensors
Sensor version
Sensor principle
Digital switching output
Cable characteristic
Connection outlet
Electrical connection
Selection Guide

Selection Guide

SME-10M

SME-10M are reed proximity sensors and can be inserted into the sensor slot from above. The family is the universal standard solution for simpler applications with e.g. lower cycle rates. Reed switches are universally usable as PNP, NPN and they represent the only possible way of implementing position feedback as a potential-free contact. Further essential characteristics are: 5–30 V, NO, cable quality, cable chain and robot as well as configurability via a modular system.

SMT-10M

SMT-10M are electronic proximity sensors and can be inserted into the sensor slot from above. The family is the preferred universal standard solution for all factory automation applications, especially with high cycle rates. Further essential characteristics are: PNP, NPN, NO, reliable switching point detection at high piston speeds, longitudinal and transverse cable outlet, 5–30 V, -40 °C to +70 °C, cable quality, cable chain + robot as well as configurability via a modular system.

SME-10

SME-10 are reed proximity sensors and can be pushed into the sensor slot from the side. The models in the product family are the predecessor models of the SME-10M and are therefore mainly used in existing systems.

SMT-10

SME-10G are electronic proximity sensors and can be pushed into the sensor slot from the side. The product family is suitable for all factory automation applications, especially with high cycle rates.
A special characteristic is the ultra-short design in the slot direction which makes it the ideal solution for sensing on pneumatic grippers.