Pressure regulators for manifold assemblies MS-LRB

Learn more about Pressure regulators for manifold assemblies MS-LRB

Selection Guide

MS4-LRB

The MS4-LRB with continuous pressure supply for building a regulator manifold is available in the three pressure regulation ranges 4 bar, 7 bar and 12 bar. In size MS4, the grid dimension is 40 mm.It can be configured with the threaded connection G1/4" at inlet P1 and the connection G1/4" or with angle outlet block and integrated fitting QS-6 for 6 mm and QS-8 for 8 mm connection tubing. Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 1,700 L/min.

MS6-LRB

The MS6-LRB with continuous pressure supply for building a regulator manifold is available in the four pressure regulation ranges 4 bar, 7 bar, 12 bar and 16 bar. In size MS6, the grid dimension is 62 mm.It can be configured with the threaded connection G1/2" at inlet P1 and the connection G1/2" or with angle outlet block and integrated fitting QS-8 for 8 mm and QS-10 for 10 mm connection tubing. Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 6,300 L/min.

MS4N-LRB

The MS4N-LRB with continuous pressure supply for building a regulator manifold is available in the three pressure regulation ranges 4 bar, 7 bar and 12 bar. In size MS4, the grid dimension is 40 mm.It can be configured with the threaded connection NPT1/4" at inlet P1 and the connection NPT1/4" or with angle outlet block and integrated fitting QS-1/4-U and QS-5/16-U. Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 1,700 L/min.

MS6N-LRB

The MS6N-LRB with continuous pressure supply for building a regulator manifold is available in the four pressure regulation ranges 4 bar, 7 bar, 12 bar and 16 bar. In size MS6, the grid dimension is 62 mm.It can be configured with the threaded connection NPT1/2" at inlet P1 and the connection NPT1/2" or with angle outlet block and integrated fitting QS-5/15-U and QS-3/8-U. Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 6,300 L/min.