Hit enter to search or ESC to close

MS series

Learn more about MS series

Selection Guide

MS4-LOE

The MS4-LOE is a proportional lubricator for fine dosing of oil into the compressed air at a high flow rate. In size MS4, the grid dimension is 40 mm. It can be selected with threaded connection G1/8" and G1/4" as well as via sub-base up to G3/8". The standard nominal flow rate is up to 2,200 L/min, depending on the configuration.

MS6-LOE

The MS6-LOE is a proportional lubricator for fine dosing of oil into the compressed air at a high flow rate. In size MS6, the grid dimension is 62 mm. It can be selected with threaded connection G1/4", G3/8" and G1/2" as well as via sub-base up to G3/4". The standard nominal flow rate is up to 7,200 L/min, depending on the configuration.

MS9-LOE

The MS4-LOE is a proportional lubricator for fine dosing of oil into the compressed air at a high flow rate. In size MS9, the grid dimension is 90 mm.It can be selected as a module without connection thread and with direct sub-bases G3/4", G1" as well as NPT3/4" and NPT1". Also available up to G1½" and NPT 1½" via separate sub-bases. The standard nominal flow rate is up to 27,000 L/min, depending on the configuration.

MS12-LOE

The MS4-LOE is a proportional lubricator for fine dosing of oil into the compressed air at a high flow rate. In the MS12 size, the grid dimension is 120 mm. It can be selected as a module without connection thread and with the sub-bases G1", G1¼", G1½" or G2". The standard nominal flow rate is up to 30,000 l/min at 6 bar, depending on the configuration.

MS4N-LOE

The MS4-LOE is a proportional lubricator for fine dosing of oil into the compressed air at a high flow rate. In size MS4, the grid dimension is 40 mm. It can be selected with threaded connection NPT1/8" and NPT1/4" as well as via sub-base up to NPT3/8". The standard nominal flow rate is up to 2,200 L/min, depending on the configuration.

MS6N-LOE

The MS4-LOE is a proportional lubricator for fine dosing of oil into the compressed air at a high flow rate. In size MS6, the grid dimension is 62 mm.It can be selected with threaded connection NPT1/4", NPT3/8" and NPT1/2" as well as via sub-base up to NPT3/4". The standard nominal flow rate is up to 7,200 L/min, depending on the configuration.

MS12N-LOE

The MS4-LOE is a proportional lubricator for fine dosing of oil into the compressed air at a high flow rate. In the MS12 size, the grid dimension is 120 mm. It can be selected as a module without connection thread and with the sub-bases NPT1", NPT1¼", NPT1½" or NPT2". The standard nominal flow rate is over 30,000 l/min at 6 bar, depending on the configuration.