Hit enter to search or ESC to close

Branching modules MS-FRM

Learn more about Branching modules MS-FRM
Filter
Filter
7 Results

Selection Guide

MS4-FRM

The MS4-FRM is a branching module from the Festo core product range with 40 mm grid dimension.
It is available for G1/8" and G¼" as well as via sub-bases up to G3/8" threaded connections.
It is available with integrated non return valve, integrated pressure gauge or pressure sensors up to IP65.

MS6-FRM

The MS6-FRM is a branching module from the Festo core product range with 62 mm grid dimension.
It is available for G¼", G3/8" and G½" as well as via sub-bases up to G¾" threaded connections.
It is available with integrated non return valve, integrated pressure gauge or pressure sensors up to IP65.

MS9-FRM

The MS9-FRM is a branching module with 90 mm grid dimension.
It is available as a module without connection thread as well as individual device with direct sub-bases for G¾", G1" as well as NPT¾" and NPT1" threaded connections.
It is available with integrated non return valve, integrated pressure gauge or pressure sensors up to IP65.

MS12-FRM

The MS12-FRM is a branching module with 120 mm grid dimension.
It is available as a module without connection thread as well as an individual device with sub-bases for G1", G1¼", G1½" or G2" threaded connections.
It is available with integrated non return valve, integrated pressure gauge or pressure sensors up to IP65.

MS4N-FRM

The MS4N-FRM is a branching module from the Festo core product range with 40 mm grid dimension.
It is available for NPT1/8" and NPT1/4" as well as via sub-bases up to NPT3/8" threaded connections.
It is available with integrated non return valve, integrated pressure gauge or pressure sensors up to IP65.

MS6N-FRM

The MS6N-FRM is a branching module from the Festo core product range with 62 mm grid dimension.
It is available for NPT1/4", NPT3/8" and NPT1/2" as well as via sub-bases up to NPT3/4" threaded connections.
It is available with integrated non return valve, integrated pressure gauge or pressure sensors up to IP65.

MS12N-FRM

The MSN12-FRM is a branching module with 120 mm grid dimension.
It is available as a module without connection thread as well as an individual device with sub-bases for NPT1", NPT1¼", NPT1½" or NPT2" threaded connections.
It is available with integrated non return valve, integrated pressure gauge or pressure sensors up to IP65.