Hit enter to search or ESC to close

Compressed air regulators

MS series

MS series

For standard applications and custom solutions

Optimum product range with the latest functionality

Modular connection system for rapid assembly and dismantle

4 options with high flow rates and compact design.

D series, metal design

D series, metal design

Ideal for all standard applications

All basic functions for compressed air treatment

Sturdy connectors

4 sizes: MICRO, MINI, MIDI, MAXI.

D series, polymer

D series, polymer

Reliable compressed air treatment for applications in noncritical environments

Compatible with Festo's D series

One size with G1/8 or G1/4 connection.

Individual components

Individual components

For standard applications as an individual device

Precision pressure regulating valve.

Selection Guide

Series MS

The MS series offers the widest range of compressed air regulators. They are ideal for any application and are characterized by a high flow rate performance with very good control characteristics and low hysteresis. A return flow function and a secondary exhausting are integrated as standard in the MS series. It is available in four sizes and can be selected with mechanical pressure gauge, alternatively with pressure sensor with and without display for monitoring via the system control.
The controllers of the MS series can be installed as modules in service units according to the simple modular system of the MS series.
The blockable product options with continuous compressed air supply allow simultaneous control of independent pressure ranges.
Also optionally configurable for use in potentially explosive areas of zones 1, 2, 21 and 22 as well as with UL approval.

Series D, metal

The D series offers the basic functions of compressed air regulators. These controllers are also characterized by good control characteristics with low hysteresis and high flow rate performance. It is available in four sizes for every standard application.
The D series controllers can be integrated into service units via the tie rod connection system.
The blockable product options with continuous compressed air supply allow simultaneous control of independent pressure ranges.

Series D, polymer

This is a pressure regulator with polymer housing. It is characterized by a very low weight and is also ideal for any standard application. It is available in one size with ¼" connection thread.

Controllers individual devices

The precision pressure regulators of the LRP series guarantee precise pressure adjustment. Fluctuations of the inlet pressure are almost entirely compensated by the LRP. They also offer good response to rapid changes in inlet pressure and flow rate.
They are available in two sizes for the most common standard applications.