Hit enter to search or ESC to close

Precision pressure regulators for manifold assembly MS-LRPB

Learn more about Precision pressure regulators for manifold assembly MS-LRPB

Selection Guide

MS6-LRPB

The MS6-LRPB precision pressure regulator has a very low hysteresis and is suitable for building a precision regulator battery with a continuous pressure supply. It is available in the four pressure regulation ranges 0.2 bar, 4 bar, 7 bar and 12 bar as well as pneumatically operated up to 12 bar. It can be configured with the threaded connection G1/2" at inlet P1 and the connection G1/2" or with angle outlet block and integrated fitting QS-8 for 8 mm and QS-10 for 10 mm connection tubing. Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 5,000 L/min.

MS6N-LRPB

The MS6N-LRPB precision pressure regulator has a very low hysteresis and is suitable for building a precision regulator battery with a continuous pressure supply. It is available in the four pressure regulation ranges 0.2 bar, 4 bar, 7 bar and 12 bar as well as pneumatically operated up to 12 bar. It can be configured with the threaded connection G1/2" at inlet P1 and the connection G1/2" or with angle outlet block and integrated fitting QS-5/16-U and QS-3/8-U. Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 5,000 L/min.