Hit enter to search or ESC to close

Pressure regulators MS-LR

Learn more about Pressure regulators MS-LR
Filter
Filter
8 Results

Selection Guide

MS4-LR

The MS4-LR is Festo's standard pressure regulator and is available in the three pressure regulation ranges 4 bar, 7 bar and 12 bar. In size MS4, the grid dimension is 40 mm.It can be selected with the threaded connections G1/8" and G1/4" as well as via the sub-base up to G3/8". Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 1,800 L/min.

MS6-LR

The MS6-LR is Festo's standard pressure regulator and is available in the four pressure regulation ranges 4 bar, 7 bar, 12 bar and 16 bar. In size MS6, the grid dimension is 62 mm.It can be selected with the threaded connections G1/4", G3/8" and G1/2" as well as via the sub-base up to G3/4". Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 6,500 L/min.

MS9-LR

The MS9-LR is a pressure regulator from Festo with a standard nominal flow rate of up to 20,000 L/min. It is available in the four pressure regulation ranges 4 bar, 7 bar, 12 bar and 16 bar as well as – pneumatically operated – up to 16 bar. In size MS9, the grid dimension is 90 mm.It can be selected as a module without connection thread and with direct sub-bases G3/4", G1" as well as NPT3/4" and NPT1". It is also available up to G1 ½" and NPT 1 ½" via separate sub-bases.

MS12-LR

The MS12-LR is a pressure regulator from Festo with a standard nominal flow rate of more than 25,000 L/min. It is available in the three pressure regulation ranges 7 bar, 12 bar and 16 bar as well as pneumatically operated up to 16 bar and electrically operated up to 6 bar. It can be selected as a module without connection thread and with the sub-bases G1", G1 ¼", G1 ½" or G2".

MS4N-LR

The MS4N-LR is Festo's standard pressure regulator and is available in the three pressure regulation ranges 4 bar, 7 bar and 12 bar. In size MS4, the grid dimension is 40 mm.It can be selected with the threaded connections NPT1/8" and NPT1/4" as well as via the sub-base up to NPT3/8". Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 1,800 L/min.

MS6N-LR

The MS6N-LR is Festo's standard pressure regulator and is available in the four pressure regulation ranges 4 bar, 7 bar, 12 bar and 16 bar. In size MS6, the grid dimension is 62 mm.It can be selected with the threaded connections NPT1/4", NPT3/8" and NPT1/2" as well as via the sub-base up to NPT3/4". Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 6,500 L/min.

MS12N-LR

The MS12N-LR is a pressure regulator from Festo with a standard nominal flow rate of more than 25,000 L/min. It is available in the three pressure regulation ranges 7 bar, 12 bar and 16 bar as well as pneumatically operated up to 16 bar and electrically operated up to 6 bar. It can be selected as a module without connection thread and with the sub-bases NPT1", NPT1 ¼", NPT1 ½" or NPT".