Hit enter to search or ESC to close

MS series

Learn more about MS series

Selection Guide

MS6-LWS

The MS6-LWS is a water and coarse dirt separator with a standard nominal flow rate of up to 3,800 L/min.
In the MS6 size, the grid dimension is 62 mm.It is available for G¼", G3/8" and G½" as well as via sub-bases up to G¾" or NPT¾" threaded connections. The condensate drain works fully automatically mechanically or alternatively also electrically controlled.

MS9-LWS

The MS9-LWS is a water and coarse dirt separator with a standard nominal flow rate of up to 15,000 L/min.
In size MS9, the grid dimension is 90 mm.It is available as a module without connection thread as well as individual device with direct sub-bases for G¾", G1" as well as NPT¾" and NPT1" threaded connections. It is also available with G1½" or NPT1½" threaded connection via separate sub-bases.

MS12-LWS

The MS12-LWS is a water and coarse dirt separator with a standard nominal flow rate of up to 40,000 L/min.
In the MS12 size, the grid dimension is 120 mm.
It is available as a module without connection thread or as an individual device with sub-bases for G1", G1¼", G1½" or G2" or NPT1", NPT1¼", NPT1½" or NPT2" threaded connections.