Hit enter to search or ESC to close

Compressed air filters MS-LF

Learn more about Compressed air filters MS-LF

Selection Guide

MS4-LF

This is a coarse filter, optionally with filter insert 5 µm and 40 µm of size MS4 with 40 mm grid dimension.A threaded connection G1/8" and G1/4" can be selected. The standard nominal flow rate is up to 1,700 L/min at 6 bar, depending on the configuration.

MS6-LF

This is a coarse filter, optionally with filter insert 5 µm and 40 µm of size MS6 with 62 mm grid dimension. A threaded connection G1/4", G3/8" and G1/2" can be selected. The standard nominal flow rate is up to 4,100 L/min at 6 bar, depending on the configuration.

MS9-LF

This is a coarse filter, with filter insert 5 µm and 40 µm of size MS9 with 90 mm grid dimension. It can be selected as a module without connection thread and with direct sub-bases G3/4", G1" as well as NPT3/4" and NPT1". The standard nominal flow rate is up to 16,000 L/min at 6 bar, depending on the configuration.

MS12-LF

This is a coarse, with filter insert 5 µm and 40 µm of size MS12 with 124 mm grid dimension.It can be selected as a module without connection thread and with sub-bases G1", G1¼", G1½" or G2". The standard nominal flow rate is up to 16,000 l/min at 6 bar, depending on the configuration.

MS4N-LF

This is a coarse filter, optionally with filter insert 5 µm and 40 µm of size MS6 with 62 mm structural width. A threaded connection NPT1/4", NPT3/8" and NPT1/2" can be selected. The standard nominal flow rate is up to 4,100 L/min at 6 bar, depending on the configuration.

MS6N-LF

This is a coarse filter, with filter insert 5 µm and 40 µm of size MS6 with 62 mm grid dimension.A threaded connection NPT1/4", NPT3/8" and NPT1/2" can be selected. The standard nominal flow rate is up to 4,100 L/min at 6 bar, depending on the configuration.

MS12N-LF

This is a coarse, with filter insert 5 µm and 40 µm of size MS12 with 124 mm grid dimension.It can be selected as a module without connection thread and with sub-bases NPT1", NPT1¼", NPT1½" or NPT2". The standard nominal flow rate is up to 16,000 l/min at 6 bar, depending on the configuration.