Hit enter to search or ESC to close

Manually operated shut off valves MS-EM

Learn more about Manually operated shut off valves MS-EM
Filter
Filter
7 Results

Selection Guide

MS4-EM

The MS4-EM is the manually operated pressurization and exhaust valve from Festo's core product range, available with and without suitable pneumatic muffler. In size MS4, the grid dimension is 40 mm.It can be selected with the threaded connections G1/8" and G1/4" as well as via the sub-base up to G3/8". Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 2,200 L/min.

MS6-EM

The MS6-EM is the manually operated pressurization and exhaust valve from Festo's core product range, available with and without suitable pneumatic muffler. In size MS6, the grid dimension is 62 mm.It can be selected with the threaded connections G1/4", G3/8" and G1/2" as well as via the sub-base up to G3/4". Depending on the configuration, the standard nominal flow rate at 6 bar control pressure is up to 8,700 L/min.

MS9-EM

The MS9-EM is the manually operated pressurization and exhaust valve with a standard nominal flow rate of up to 18,000 L/min. In size MS9, the grid dimension is 90 mm.It can be selected as a module without connection thread and with the direct sub-bases G3/4", G1" as well as NPT3/4" and NPT1". Also available up to G1 ½" and NPT 1 ½" via separate sub-bases.

MS12-EM

The MS12-EM is the manually operated pressurization and exhaust valve with a standard nominal flow rate of up to 32,000 L/min. In size MS12, the grid dimension is 120 mm.It can be selected as a module without connection thread and with the sub-bases G1", G1 ¼", G1 ½" or G2" as well as NPT1", NPT1 ¼", NPT1 ½" or NPT2".