Rotary actuators with position feedback

Selection Guide

Rotary actuator with position feedback

The DSMI quarter turn actuator with integrated linear potentiometer is identical in design to the pneumatic quarter turn actuator DSM, but is equipped with an absolute measuring linear potentiometer based on a potentiometer.
Swivel angle: 0 … 270°
Size: 25, 40, 63
Max. torque: 5 … 40 Nm

The quarter turn actuator DSMI is used with Soft Stop and pneumatic positioning for mass moments of inertia of 15 ... 6,000 kg/cm².

The advantages are:
Complete drive unit, compact, ready for immediate use, high angular acceleration with adjustable fixed stops for fast and precise positioning up to ±0.2° (only with axis controller CPX-CMAX)