Our latest white paper explores the technical and operational advantages of implementing interchangeable pneumatic cylinders in your industrial application. What follows is a quick overview of what you’ll learn.
ISO 15552:2018 cylinders represent one of the most widely adopted standards in industrial pneumatics, specifying critical parameters including bore sizes (32 to 320 millimeters), port threads, mounting interfaces, recommended stroke lengths and available accessories. The standard also defines mounting options, such as trunnion mount configurations, and accessories like clevis brackets.
Similarly, NFPA cylinders serve mostly North American markets where applications require inch ports and threads, while ISO metric standards cover global markets. Key ISO standards include:
The backward compatibility contained in these standards ensures long-term viability. For example, ISO 15552 superseded ISO 6431, yet cylinders built to ISO 15552 remain fully compatible with ISO 6431 installations.
Interchangeable pneumatic cylinders deliver several advantages, including:
Modern interchangeable cylinders combine rugged construction with versatility across a wide range of operating conditions. Critical selection parameters include:
Understanding the difference between true interchange cylinders and “cold spec” products is critical for engineering decisions. Interchange cylinders conform to NFPA or ISO standards, ensuring guaranteed dimensional compatibility across multiple manufacturers.
Cold spec products, while achieving de facto standard status through widespread use, may vary slightly between brands, introducing potential uncertainty during replacement or upgrade scenarios.
Effective implementation of interchangeable pneumatic cylinders requires systematic evaluation of application-specific performance requirements, environmental conditions and integration constraints. Key factors include cylinder type, actuation method, bore size requirements, pressure and temperature specifications, and mounting interface compatibility.
Ready to learn more? Learn how to optimize your pneumatic systems through standardization in our white paper.